SLUUCV8A October 2023 – June 2025 TPS4810-Q1
Table 2-2 lists the TPS48111Q1EVM Evaluation Board input and output connector functionality. Table 2-3 and Table 2-4 describe the test point availability and the jumper functionality.
| Connector | Label | Description |
|---|---|---|
J5 | VIN | Power input connector to the positive rail of the input power supply |
J8 | PGND | Ground connection for the power supply |
J6 | VOUT | Power output connector to the positive side of the load |
J7 | PGND | Ground connection for the load |
| Test Points | Label | Description |
|---|---|---|
| TP1 | VIN | Input power supply to the EVM |
| TP2 | VOUT | Output from the EVM |
| TP3 | EN/UVLO | Enable control (Active high) and undervoltage input |
| TP4 | GATE | GATE of the external Main MOSFET |
| TP5 | G2 | GATE of the charging MOSFET |
| TP6 | TP6 | Voltage sense node for FET diagnosis |
| TP7 | INP1 | Control input of external discharge FET |
| TP8 | INP2 | Control input of external charge FET |
| TP9 | SCP_TEST | Internal short circuit comparator (SCP) diagnosis input. |
| TP10 | INP1/ | Inversion of control input for external discharge FET |
| TP11 | INP2/ | Inversion of control input external charge FET |
| TP12 | TMR | Fault timer voltage |
| TP13 | VAUX | Auxiliary supply to bias the LEDs |
| TP14 | RS+ | Positive terminal of current sense input |
| TP15 | RS- | Negative terminal of current sense input |
| TP16, TP17 | PGND | Power ground |
| TP18 | GND | Ground |
| TP19 | FLT | Fault output |
| Jumper | Label | Description |
|---|---|---|
| J1 | SCP_TEST | Internal short circuit comparator (SCP) diagnosis input. 1-2 Position disables the diagnosis function. |
| J2 | TMR | Short-circuit protection delay setting.
1-2 Position sets 1ms delay. 3-4 Position sets 10ms delay. 5-6 Position sets the controller in Latch-off mode. |
| J3 | ISCP | Short circuit protection threshold
setting. 1-2 Position sets 20A. 3-4 Position sets 30A. 5-6 Position sets 50A. |
| J4 | CS_SEL | Current sense input selection. 1-2 Position selects high-side current sensing. 2-3 Position selects low-side current sensing. |
| D3 (RED – LED) | D3 | Fault indicator. LED turns ON for under-voltage fault, short-circuit fault, charge pump UVLO and during SCP comparator diagnosis. |