SLUUCX5 september 2023
| Terminals and TEST POINTS | NAME | DESCRIPTION | |
|---|---|---|---|
| J2 | J2 Terminal | J2 | USB-C |
| J1-L | J1 Terminal | L | AC voltage input - Line |
| J1-N | N | AC voltage input - Neutral | |
| TPL | Input test points | TPL | AC input monitor - Line |
| TPN | Input test points | TPN | AC input monitor - Neutral |
| TP1 to TP4 | Floating test points | TP1, TP2, TP3, TP4 | Floating, need to solder connections, leave floating if not used. |
| TP5 to TP8 | Floating test points | TP5, TP6, TP7, TP8 | Floating, need to solder connections, leave floating if not used. |