SLUUCX5 september 2023
Renco Electronics transformer part number RLTI-1454 is used on this design and wound on an RM8 core set.
Figure 4-4 Transformer Schematic Diagram| PARAMETER | VALUE | PINS/LEADS | TEST CONDITIONS |
|---|---|---|---|
| Inductance (µH) | 200, ± 15% | 1 – 2 | Open all other pins, 100 kHz, 0.1V |
| Leakage Inductance (µH) | 3.5 Max. | 1 – 3 | Short A - B, 100 kHz, 0.1V |
| D.C. resistance (Ω) | 0.220, ±15% | 1 – 2 | |
| D.C. resistance (Ω) | 0.007 Max. | A – B | |
| D.C. resistance (Ω) | 0.046, ±20% | 6 – 7 | |
| D.C. resistance (Ω) | 0.100, ±15% | 5 - 6 | |
| Dielectric (VAC, 60Hz) | 3000 | 1, 6 – A | 1 mA, 60 Hz, 1 s |
| Turns-ratios | 6:1:1:2 | (1-2):(A-B):(6-7):(5-6) | 1.0V @ 10 kHz to 1 - 3 |