SLUUD01 December   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  8. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 EVM Characteristics
      2. 3.1.2 Conversion Efficiency
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Start-Up and Shutdown with EN
        2. 3.1.3.2 Start-Up with VIN
        3. 3.1.3.3 Load Transient Response
        4. 3.1.3.4 Output Voltage Ripple
      4. 3.1.4 Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

Input Connections

  1. Prior to connecting the DC input source, set the current limit of the input supply to 0.1A maximum. Make sure the input source is initially set to 0V and connected to the VIN_EMI and GND of J1 as shown inFigure 2-1.
  2. Connect voltmeter 1 at VIN and GND test points to measure the input voltage.
  3. Connect ammeter 1 to measure the input current and set to at least 1-second aperture time.