SLUUD01 December 2024 TPSM84338
Referencing the EVM connections described in Table 2-1, the recommended test setup to evaluate the TPSM843388 is shown in Figure 2-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling the EVM.
Figure 2-1 EVM Test Setup| LABEL | DESCRIPTION |
|---|---|
| VIN_EMI (J1) | Positive input voltage power and sense connection |
| GND (J1) | Negative input voltage power and sense connection |
| VOUT (J2) | Positive output voltage power and sense connection |
| GND (J2) | Negative output voltage power and sense connection |
| LABEL | DESCRIPTION |
|---|---|
VIN_(TP1) | Measure input voltage |
VOUT_sen(TP3) | Measure output voltage |
| GND(TP8) | Ground of the converter |
| SS/PG (TP7) | Soft-Start function or Power-Good function depending on the mode selection |
BODE(TP9) | Mode selection pin |
| EN (TP5) | EN indicator of converter |
| SYNC (TP6) | SYNC clock injection |
| Header (JP1 and JP2) | Leaving JP1 and JP2 open enables the converter. Connect (PIN-1 to PIN-2) of JP1 and (PIN-2 to PIN-3) of JP2 can set system UVLO voltage with an external resistor divider R1 and R2. Connect (PIN-1 to PIN-2) of JP1 and (PIN-1 to PIN-2) of JP2 can disable the converter. |
| Header (JP13) | When Power-Good mode selected, connecting (PIN-1 to PIN-2) of JP13 for PG pin connected to pullup voltage. |