SLUUD01
December 2024
TPSM84338
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Test Equipment
2.1.3
Recommended Test Setup
2.1.3.1
Input Connections
2.1.3.2
Output connections
2.1.4
Test Procedure
2.1.4.1
Line and Load Regulation, Efficiency
3
Implementation Results
3.1
Performance Data and Results
3.1.1
EVM Characteristics
3.1.2
Conversion Efficiency
3.1.3
Operating Waveforms
3.1.3.1
Start-Up and Shutdown with EN
3.1.3.2
Start-Up with VIN
3.1.3.3
Load Transient Response
3.1.3.4
Output Voltage Ripple
3.1.4
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
7
Related Documentation
For related documentation, see the following:
Texas Instruments,
TPSM84338 High-Density, 3.8V to 328V Input, 0.6V to 16V Output, 3A Power Mode
, data sheet