SLUUD07B
June 2024 – June 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
I/O Descriptions
2.2
Printed Circuit Board Assembly
2.3
Best Practices
15
2.4
Test Summary
2.4.1
Equipment
2.4.2
Cautions
2.4.3
Test Instructions
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
6
Revision History
Features
Support WPC v1.3, BPP
Output voltage 5V at 1A
Supports USB external input
Adjustable output current limit
Adjustable foreign object detection