SLUUD07B June 2024 – June 2025
The BQ51013C-Q1 EVM PCB contains the BQ51013C-Q1 EVM IC and support circuits. This board contains several jumpers and connectors. R16 provides the option to adjust current limit. EN1 / EN2 can be used to enable / disable the wireless power or AD external power input.
PCB is a two layer board and optimized for evaluation with larger parts and wide spacing. Smaller layout is possible. Power dissipation on the BQ51013C-Q1 can be high and good thermal management is recommended. Large thermal plane and thermal vias.