For the EVM to operate properly, the following
components must be connected and properly configured.
- Connect system as
above, UUT on transmitter.
- Input voltage
connected to Transmitter J1 (+), J2 (-).
- Set load to 500mA
and connected to UUT BQ51013C-Q1EVM (Receiver) J3 (+) and J4
(-).
- Turn ON
transmitter Power Supply (5V), after 5 seconds, verify
that:
- Transmitter – status LED D5 is flashing Green at
1 second rate indicating power transfer.
- UUT Receiver – LED D1 is ON. Also indicating
power transfer.
- UUT Receiver –
Verify that VOUT is 4.9V to 5.1V (Between J3 or TP7 and
J4).
- UUT Receiver –
Verify that rectified voltage is 5V to 5.2V (between TP12
and TP13)
Note: A modulation signal is present on the voltage every 250
milliseconds and can cause fluctuation in the reading use lower value or
base line.
Table 2-2 Jumper Factory Setting| I/O
Connector | Factory Setting |
| EN1 - JP1 (3 pin
header) |
Installed EN and LOW |
| EN2 - JP2 (3 pin
Header) |
Installed EN2 and LOW |
| TS - JP3 (3 pin
header) |
Installed TS and FIXED
|
| PULLUP - JP4 (3 pin
header) |
Installed PULLUP and
Vz |
| N/A - JP5 (2 pin
header) |
N/A |
| ILIM - JP6 (3 pin
header) |
Installed ILIM and FIX |