SLUUD23 September   2024 LMR51603

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  8. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 EVM Characteristics
      2. 3.1.2 Conversion Efficiency
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Start-Up with EN
        2. 3.1.3.2 Start-Up with VIN
        3. 3.1.3.3 Load Transient Response
        4. 3.1.3.4 Output Voltage Ripple
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

EVM Connections

Referencing the EVM connections described in Table 2-1, the recommended test setup to evaluate the LMR51603 is shown in Figure 2-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling the EVM.

LMR51603EVM EVM Test SetupFigure 2-1 EVM Test Setup
Table 2-1 EVM Power Connections
LABELDESCRIPTION
VIN65VmaxPositive input voltage power and sense connection
GNDNegative input voltage power and sense connection
VOUTPositive output voltage power and sense connection
GNDNegative output voltage power and sense connection
ENPositive EN voltage power and sense connection
GNDNegative EN voltage power and sense connection
Table 2-2 EVM Signal Connections
LABELDESCRIPTION
ENEnable input of buck converter

INJ

Injection point for loop response