SLUUD23 September 2024 LMR51603
The LMR51603EVM is a fully assembled and tested circuit designed to help users easily evaluate and test the operation and functionality of the LMR51603 converter. This EVM operates typical 12V input, and provides a 5V output at 300mA. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external component count for space-constrained power systems.