SLUUD23 September 2024
A summary of the LMR51603EVM performance specifications is provided in Table 1-1. Specifications are given for 12V input voltage and 5V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 5.5 | 12 | 65 | V | |
| CH1 | Output voltage | 4.9 | 5.0 | 5.1 | V | |
| Operating frequency | VIN = 12V, IOUT = 300mA, LOUT = 47µH | 935 | 1100 | 1265 | kHz | |
| Output current range | 0 | 0.3 | A | |||
| High-side current limit | VIN = 12V, LOUT = 47µH | 0.4 | 0.55 | 0.7 | A | |
Low-side current limit | VIN = 12V, LOUT = 47µH | 0.32 | 0.42 | 0.51 | A | |
The schematic of an LMR51603-based synchronous buck converter is shown in Figure 1-1.
Figure 1-1 LMR51603 Synchronous Buck Regulator Simplified Schematic