SLUUD57A October   2024  – May 2025 BQ51013C

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Power supply, 5V, 2A input. Connect to wireless power transmitter.
  2. Load, resistive load or electronic load set to 10Ω at 500mA. The load is connected between J3 - OUT and J4 - GND of the UUT. A DC ammeter is connected between UUT and load. Set the load for 10Ω at 500mA.
  3. Meters – Two DC voltmeters and two DC ammeters.
  4. Wireless power transmitter, can be the BQ50212A EVM or similar Qi certified unit.
    • Connect ammeter to measure 5V input current to transmitter.
    • Connect voltmeter to monitor input voltage at J1 and J2 of TX unit.
    • On UUT, a voltmeter is used to measure output voltage at J3 with ground at J4.
    • Connect ammeter to measure load current.
  5. Configure all EVM jumpers to factory settings, refer to Table 2-2.
BQ51013CEVM