SLUUD57A October 2024 – May 2025
The BQ51013C device is a wireless power receiver (RX) for portable applications capable of providing up to 5W, 1A at 5V. The BQ51013C device provides the RX AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.3 communication protocol. Together with a BQ500212A primary-side controller (or other Qi transmitter), the BQ51013C enables a complete contactless power transfer system for a wireless power supply design. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.3 protocol.