SLUUD57A October 2024 – May 2025
Table 3-1 lists the bill of materials.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | BMS044 | Any | ||
| C1, C2 | 2 | 0.068uF | CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | CGA3E2X7R1H683K080AA | TDK |
| C3 | 1 | 0.047uF | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C1608X7R1H473K080AA | TDK |
| C4 | 1 | 1800pF | CAP, CERM, 1800 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | GRM1885C1H182JA01D | MuRata |
| C5 | 1 | 100pF | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 603 | GCM1885C2A101JA16D | MuRata |
| C6, C16, C18, C19 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 603 | GCM188R71H104KA57D | MuRata |
| C7, C17, C20 | 3 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 805 | CL21B105KBFNNNE | Samsung Electro-Mechanics |
| C8, C13 | 2 | 0.022uF | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603C223K5RACTU | Kemet |
| C9, C12 | 2 | 0.47uF | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 | 603 | GRM188R71E474KA12D | MuRata |
| C10, C11 | 2 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603C103K5RACTU | Kemet |
| C14, C15 | 2 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206_190 | 1206_190 | CL31B106KLHNNNE | Samsung Electro-Mechanics |
| D1 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
| D2 | 1 | 5.1V | Diode, Zener, 5.1 V, 300 mW, SOD-523 | SOD-523 | BZT52C5V1T-7 | Diodes Inc. |
| H1 | 1 | Tape segment, Low Static Polyimide Film. Cut tape section from 36 yard roll | 1.5" x 2.3" | 5419-1 1/2" | 3M | |
| H2 | 1 | Case Modified Polycase LP-11B with 4 screws | J-6838A | Polycase | ||
| H4, H5, H6, H7 | 4 | #4 x 3/8" pan head phillips screw | #4 x 3/8" | PMSSS 440 0038 PH | B&F Fastener | |
| H8, H9, H10, H11 | 4 | Spacer, 0.100" Thk x 0.25" OD x 0.147" ID | 0.1" THK | 905-100 | Bivar | |
| J1, J2, J3, J4, JP7 | 5 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
| JP1, JP2, JP3, JP4, JP6 | 5 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| L1 | 1 | 14.3uH | 1 Coil, 1 Layer 14.3µH Wireless Charging Coil Receiver 190mOhm Max | Inductor_48MM00_32MM00 | 7.60308E+11 | Wurth Electronics |
| LBL1, LBL2 | 2 | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | ||
| Q1 | 1 | Trans MOSFET P-CH 30V 7.5A Automotive 8-Pin SOIC N T/R | SOIC8 | SQ4949EY-T1_GE3 | Vishay | |
| R2 | 1 | 200 | RES, 200, 1%, 0.1 W, 0603 | 603 | RC0603FR-07200RL | Yageo |
| R3 | 1 | 100k | Trimmer, 100k ohm, 0.25W, TH | 4.5x8x6.7mm | 3266W-1-104LF | Bourns |
| R4 | 1 | 110 | RES, 110, 1%, 0.1 W, 0603 | 603 | RC0603FR-07110RL | Yageo |
| R7 | 1 | 1.50k | RES, 1.50 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071K5L | Yageo |
| R10 | 1 | 499 | RES, 499, 1%, 0.1 W, 0603 | 603 | CRCW0603499RFKEAC | Vishay-Dale |
| R11 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0710KL | Yageo |
| R15 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071KL | Yageo |
| R16 | 1 | 5 K | Trimmer, 5k ohm, 0.25W, TH | 4.5x8x6.7mm | 3266W-1-502LF | Bourns |
| R17 | 1 | 42.2k | RES, 42.2 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0742K2L | Yageo |
| SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP6 | 5 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP7, TP10, TP12, TP16, TP17, TP18 | 7 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP2, TP3, TP4, TP5, TP6, TP8, TP9 | 7 | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | 5004 | Keystone | |
| TP13, TP14, TP15 | 3 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
| U1 | 1 | Automotive Highly Integrated Wireless Receiver Qi (WPC v1.3) Compliant Power Supply | VQFN20 | BQ51013CRHLR | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J6 | 0 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | 5x2 Shrouded header | N2510-6002-RB | 3M | |
| JP5 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
| R1, R5, R14 | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0710KL | Yageo |
| R8, R9 | 0 | 200 | RES, 200, 1%, 0.1 W, 0603 | 603 | RC0603FR-07200RL | Yageo |
| R13 | 0 | 20k | Trimmer, 20k ohm, 0.25W, TH | 4.5x8x6.7mm | 3266W-1-203LF | Bourns |