SLUUD65 April   2025 BQ25630

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Header Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Charger Mode Verification
      4. 3.2.4 Boost Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Power Supplies: Power Supply #1 (PS #1): A power supply capable of supplying 5 V at 3.5 A is required. While this part can handle larger voltage and current, the part is not necessary for this procedure.
  2. Load #1 for simulating a battery: 4-Quadrant Supply, Constant Voltage < 4.5 V) "Kepco" Load, BOP, 20-5M, DC 0 to ±20 V, 0 to ±5 A (or higher)

    Alternative Option: A 0–20V/0–3.5 A, > 30-W DC electronic load set in a constant voltage loading mode

  3. Load #2 for simulating a load at SYS or load at VBUS in reverse/OTG mode: Electronic or Resistive Load capable sinking up to 5-A from up to 9 V (or higher)
  4. Meters: 4x "Fluke 75" multi-meters, (equivalent or better).

    Alternative Option: (2x) equivalent voltage meters and (2x) equivalent 5-A or higher rated current meters.
  5. Computer: A Windows 10 based computer with at least one USB port and a USB cable. Must have the latest version of Battery Management Studio installed.
  6. USB-TO-GPIO Communication Kit: EV2400 USB-based PC interface board.
  7. Software: BQStudio software with latest .bqz file for BQ25630 provided by Texas Instruments. Download and install bqStudio from https://www.ti.com/tool/BQSTUDIO.