SLUUD65A April 2025 – December 2025
Table 2-2 lists the jumper and shunt installations available on this EVM and the respective descriptions.
| Jack | Description | BQ25630 Setting |
|---|---|---|
| JP1 | /INT pull-up. | Installed |
| JP2 | SCL pull-up rail. not required if using EV2400. | Installed |
| JP3 | SDA pull-up rail. not required if using EV2400. | Installed |
| JP4 | I/O Pullup rail selection. Selection has either BAT or SYS as the pullup rail. | Installed Short pins 2-3 to pullup to SYS |
| JP5 | D-_ILIM to 2.2kΩ resistor. | Not Installed |
| JP6 | USB Type C port input D- connection to charger D- pin. | Installed |
| JP7 | PG pin LED indicator connection. On PG enabled chargers, this indicates the Power Good status. | Installed |
| JP8 | D+_STAT pin LED indicator connection. | Not Installed |
| JP9 | USB Type C port input D+ connection to charger D+ pin. | Installed |
| JP10 | USB2ANY pull-up rail. Not required if using EV2400. | Installed |
| JP11 | Selector between charger TS pin and ADCIN. | Short pins 2-3 |
| JP12 | Charger D+ pin and charger D- pin short connection. Connect this on D+/D- detection enabled chargers to simulate the connection of a DCP-type USB port as defined by USB BC1.2. | Not Installed |
| JP13 | Connect 10kΩ in parallel with TS resistor network to simulate a battery at 25C. Disconnect if using external thermistor. | Installed |
| JP14 | CE pin connection to ground to enable charging. When removed, CE pin pulls up to disable charge. | Installed |
| JP15 | D-_ILIM to 3.32kΩ resistor. | Not Installed |
| JP16 | D-_ILIM to ground. | Not Installed |
JP17 | REGN pin connection to pullup TS resistor network. | Installed |
| S1 | QON control switch. Press either for exiting Shipping Mode or System Reset. | Default Off |