SLUUD65A April   2025  – December 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Header Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Charger Mode Verification
      4. 3.2.4 Boost Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Header Information

Table 2-1 lists the input and output connections available on this EVM and the respective descriptions.

Table 2-1 EVM I/O Connections
JackDescription
J1(2) - VINPositive rail of the charger input voltage
J1(1) - GNDGround
J2(1) - SYSPositive rail of the charger system output voltage, typically connected to the system load
J2(2) - GNDGround
J3(1) - VPBPositive rail of the charger output voltage for power bank applications in reverse boost mode (OTG). This output also shares the rail with the VIN input rail in forward buck mode
J3(2)-GNDGround
J4(1) - BAT+Positive rail of the charger battery input, connected to the positive terminal of the external battery
J4(2) -

TS

Connection available for external thermistor if required
J4(3) - GNDGround
J5Input source USB Type-C port
J6I2C connector for the USB2ANY interface board
J7I2C connector for the EV2400 interface board