SLUUD65 April   2025 BQ25630

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Header Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Charger Mode Verification
      4. 3.2.4 Boost Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Bill of Materials (BOM)

Table 4-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePartNumberManufacturer
!PCB11Printed Circuit BoardBMS077
C211uFCAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 0, 0603603GMK107AB7105KAHTTaiyo Yuden
C510.047uFCAP, CERM, 0.047 uF, 25 V, +/- 10%, X7R, 0402402GRM155R71E473KA88DMuRata
C614.7uF4.7 µF +/-20% 16 V Ceramic Capacitor X5R 0402 (1005 Metric)4020402YD475MAT2AKYOCERA AVX
C8, C9, C133Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 10 uF, X7T, +22%/-33%, 10%, 10 VGRM188D71A106KA73DMurata Electronics
C17110uFCAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603603GRT188R61E106ME13DMuRata
C18, C2120.1uFCAP, CERM, 0.1 uF, 50 V,+/- 10%, X7R, 0402402C1005X7R1H104K050BETDK
D4, D52GreenLED, Green, SMD1.6x0.8x0.8mmLTST-C190GKTLite-On
FID1, FID2, FID3, FID4, FID5, FID66Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
H1, H2, H3, H44Bumpon, Hemisphere, 0.44 X 0.20, ClearTransparent BumponSJ-5303 (CLEAR)3M
J1, J2, J33Terminal Block, 5.08 mm, 2x1, Brass, TH2x1 5.08 mm Terminal BlockED120/2DSOn-Shore Technology
J41Terminal Block, 5.08 mm, 3x1, Brass, TH3x1 5.08 mm Terminal BlockED120/3DSOn-Shore Technology
J51Connector, Receptacle, USB Type C, R/A,

THT/SMT

8.54x2.96x11.2mm

632723300011

Wurth Elektronik

J61Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH5x2 Shrouded headerN2510-6002-RB3M
J71Header (friction lock), 100mil, 4x1, R/A, TH4x1 R/A Header22053041Molex
JP1, JP2, JP3, JP5, JP6, JP7, JP8, JP9, JP10, JP12, JP13, JP14, JP15, JP16,

JP17

15Header, 100mil, 2x1, Tin, THHeader, 2 PIN, 100mil, TinPEC02SAANSullins Connector Solutions
JP4, JP112Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
L111uH

Inductor Shielded wirewound 1uH 20% 5.4A 0.019Ohm DCR 1210

1210

DFE322520F-1R0M=P2

MuRata

LBL11Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 x 0.200 inchTHT-14-423-10Brady
R1, R2, R8, R1040.01RES, 0.01, 1%, 1 W, 20102010WSL2010R0100FEA18Vishay-Dale
R6, R15, R16,

R34

4

10.0kRES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW040210K0FKEDVishay-Dale
R13, R14, R18, R19, R21

5

2.20kRES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04022K20FKEDVishay-Dale
R2213.32kRES, 3.32 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04023K32FKEDVishay-Dale
R23110RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 12061206ERJ-8ENF10R0VPanasonic
R2415.23kRES, 5.23 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04025K23FKEDVishay-Dale
R2614.7kRES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04024K70JNEDVishay-Dale
R27130.1kRES, 30.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW040230K1FKEDVishay-Dale
R291100RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 12061206ERJ-8ENF1000VPanasonic
R3110

RES, 0, 1%, 0.5 W, 0805

0805

5106

Keystone

S11Switch, Normally open, 2.3N force, 200k operations, SMDKSRKSR221GLFSC&K Components
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP6, SH-JP7, SH-JP9, SH-JP10, SH-JP11, SH-JP13, SH-JP14111x2Shunt, 100mil, Gold plated, BlackShuntSNT-100-BK-GSamtec
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP38, TP39

20

Test Point, Miniature, White, THWhite Miniature Testpoint5002Keystone Electronics
TP9, TP10, TP11, TP12, TP26, TP35

6

Test Point, Miniature, Red, THRed Miniature Testpoint5000Keystone Electronics
TP131Test Point, Miniature, Yellow, THYellow Miniature Testpoint5004Keystone Electronics
TP14, TP15, TP333Test Point, Miniature, Orange, THOrange Miniature Testpoint5003Keystone Electronics
TP27, TP28, TP29, TP374Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone Electronics
TP30, TP31, TP323Test Point, Compact, SMTTestpoint_Keystone_Compact5016Keystone Electronics
U11

I2C Controlled, 5-A, Maximum 18-V Input, Charger with NVDC Power Path Management and USB Type-C Detection

DSBGA30BQ25630YBGRTexas Instruments