SLUUD71 December 2024 TPS922050 , TPS922051
PRODUCTION DATA
Table 2-5 describes the terminal blocks on the EVM for power connections.
Designator | Input / Output Type | Port Label | Function |
|---|---|---|---|
J1 | Intput | PWR_IN | Positive power input |
GND | Negative power input (GND) | ||
J2 | Output | LED+ | Connect to the anode of the LED load |
LED- | Connect to the cathode of the LED load |