SLUUD78 October   2025 TPS26741-Q1 , TPS26742-Q1 , TPS26742E-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1Introduction
  6. 2Accessing Development Resources
    1. 2.1 TPS2674x-Q1 Evaluation Modules
    2. 2.2 DCDC Daughtercards
    3. 2.3 TPS2674x-Q1 Firmware
    4. 2.4 Graphical User Interface
  7. 3Suggested Accessories
  8. 4Validation Tests

Validation Tests

Port Advertisements test

Connect a PD trigger to the output Type-C port. The trigger will show the available PD contracts advertised by TPS2674x-Q1. These will match the GUI configuration as long as an over temperature or input voltage protection mechanism is not active.

Load test

Connect a PD trigger to the output Type-C port and an electronic load from VBUS to GND. Negotiate a desired contract using the PD trigger, then increase the load. The load will be supported indefinitely as long as a protection mechanism does not activate.

 Validation Test Simplified DiagramFigure 4-1 Validation Test Simplified Diagram