SLUUD78 October 2025 TPS26741-Q1 , TPS26742-Q1 , TPS26742E-Q1
An external DC/DC converter is required to complete the PD system. Daughtercards featuring different TI converters are available to pair with TPS26742EQ1EVM. TPS26744EQ1EVM integrates two LM251772-Q1 converters, so no additional hardware is required. Consult the appropriate EVM User’s Guide for details.
DCDC Daughtercard Variant | Target Use Case |
|---|---|
| 9V to 36V VIN, 5V to 48V VOUT up to 5A load current | |
| LM72650QEVM | 48V VIN, 5V to 36V VOUT up to 5A load current |
| BQ25858EVM / BQ25858BEVM | 48V VIN, 5V to 48V VOUT up to 5A load current. One of each EVM is required for dual port systems. |