SLUUD78 October   2025 TPS26741-Q1 , TPS26742-Q1 , TPS26742E-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1Introduction
  6. 2Accessing Development Resources
    1. 2.1 TPS2674x-Q1 Evaluation Modules
    2. 2.2 DCDC Daughtercards
    3. 2.3 TPS2674x-Q1 Firmware
    4. 2.4 Graphical User Interface
  7. 3Suggested Accessories
  8. 4Validation Tests

TPS2674x-Q1 Evaluation Modules

Multiple evaluation modules supporting the TPS2674x-Q1 device family are available. The variants aid in developing different types of PD systems. Refer to the ti.com product page for EVM availability.

EVM Variant

Target Use Case

TPS26742EQ1EVMDual port charge only, up to 240W output per port
TPS26744EQ1EVMDual port charge + DisplayPort Over Type-C, up to 140W output per port
To evaluate other devices in the TPS2674x-Q1 family, the primary IC can be swapped on the EVMs. To evaluate TPS26741-Q1, TPS26741E-Q1, or TPS26742-Q1, order the appropriate IC and populate to TPS26742EQ1EVM. To evaluate TPS26743E-Q1, order the IC and populate to TPS26744EQ1EVM.