SLUUD90 March 2025
The following figure shows the schematic for the TPS543521EVM.
Figure 3-1 TPS543521EVM Schematic DiagramThe default operating frequency of TPS543521EVM is 500kHz with RT resistor(R10) float, and default mode is ECO, external soft start, spread spectrum. If another frequency or mode is needed, then refer to the related description of RT and mode in the TPS543x21 3.8V to 18V, 5A, 4A, 3A, Synchronous Buck Converter With User Selectable Mode data sheet