SLUUD90
March 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Test Equipment
2.1.3
Recommended Test Setup
2.1.3.1
Input Connections
2.1.3.2
Output connections
2.1.4
Test Procedure
2.1.4.1
Line and Load Regulation, Efficiency
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Compliance Information
4.1
Compliance and Certifications
5
Additional Information
5.1
Trademarks
6
Related Documentation
2.1.3.2
Output connections
Connect electronic load to VOUT and GND of J2 connection. Set the load to constant-resistance mode or constant-current mode at 0A before applying input voltage.
Connect voltmeter 2 at VOUT_SNS and GND_SNS connections to measure the output voltage.
Connect ammeter 2 to measure the output current.