SLUUD91
March 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Test Equipment
2.1.3
Recommended Test Setup
2.1.3.1
Input Connections
2.1.3.2
Output connections
2.1.4
Test Procedure
2.1.4.1
Line and Load Regulation, Efficiency
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Compliance Information
4.1
Compliance and Certifications
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
3.8V to 18V input voltage range
0.6V to 9V output voltage range
Support 5A continuous output current
Selectable Eco-mode and forced continuous conduction modulation (FCCM) mode
Adjustable switching frequency
Ease of use