SLUUDA3 May 2025
The following waveforms show the output voltage, resonant current sense resistor voltage, and low side gate behavior during startup. 115 VAC, 60 Hz is applied initially to the AC input, then the 390 VDC input is applied to the DC input.