SLUUDA3 May 2025 UCC25661
| Designator | QTY | Description | Part Number |
|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | Printed Circuit Board |
| 5VP, VAUX, VCC, Vin, Vout | 5 | Test Point, Multipurpose, Red, TH | 5010 |
| BLK, HG, HV, HV_diode, I_opt, ISNS, L, LG, LL, N, OVP_OTP, SW, TSET | 13 | Test Point, Multipurpose, White, TH | 5012 |
| C1, C17 | 2 | CAP, Film, 0.015 uF, 1250 V, +/- 5%, AEC-Q200 Grade 3, TH | B32652A7153J000 |
| C3, C4, C8, C9 | 4 | CAP, AL, 470 uF, 35 V, +/- 20%, 0.03 ohm, TH | UHW1V471MPD |
| C5, C6, C10, C11 | 4 | CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 1206_190 | C3216X5R1E226M160AB |
| C7 | 1 | CAP, AL, 68 uF, 450 V, +/- 20%, TH | EKXG451ELL680MMN3S |
| C12 | 1 | CAP, CERM, 100 pF, 50 V, +/- 1%, C0G/NP0, 0603 | 06035A101FAT2A |
| C13 | 1 | CAP, CERM, 330 pF, 50 V, +/- 1%, C0G/NP0, 0603 | C1608C0G1H331F080AA |
| C14 | 1 | CAP, CERM, 150 pF, 630 V, +/- 5%, C0G/NP0, 1206 | GRM31A5C2J151JW01D |
| C15, C29 | 2 | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X7R, 0805 | C2012X7R1V225K085AC |
| C16 | 1 | 120 µF 35 V Aluminum - Polymer Capacitors Radial, Can 30mOhm 5000 Hrs @ 105°C | RPA0808121M035K |
| C18 | 1 | CAP, CERM, 10 µF, 25 V,+/- 5%, X7R, AEC-Q200 Grade 1, 1206 | C1206C106J3RACAUTO |
| C20 | 1 | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, 1206 | 12061A101JAT2A |
| C21 | 1 | CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603 | C0603X221K5RACTU |
| C22 | 1 | CAP, CERM, 1000 pF, V, +/- 20%, E, D7xT6mm | CD45-E2GA102M-NKA |
| C24 | 1 | CAP, CERM, 3300 pF, 50 V, +/- 5%, C0G/NP0, 1206 | GRM3195C1H332JA01D |
| C25 | 1 | CAP, CERM, 150 pF, 50 V,+/- 5%, C0G/NP0, 0402 | 885012005062 |
| C26 | 1 | CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0603 | 06031C103JAT2A |
| C30 | 1 | CAP, CERM, 4.7 uF, 25 V, +/- 10%, X7R, 1206 | C3216X7R1E475K085AB |
| C31 | 1 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | C0603X222K5RACTU |
| C32 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0402 | C0402C103J5RACTU |
| C33 | 1 | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, 1206 | C3216X7S2A225K160AB |
| C36 | 1 | CAP, AL, 100 uF, 25 V, +/- 20%, TH | ECA-1EHG101 |
| C39 | 1 | CAP, Film, 0.47 uF, 630 V, +/- 10%, TH | B32922C3474K |
| C40, C41 | 2 | CAP, Film, 1 µF, X2 275 VAC, +/- 20%, TH | R46KN410000P0M |
| C46 | 1 | CAP, CERM, 4700 pF, 100 V, +/- 5%, C0G/NP0, 0603 | C0603C472J1GAC7867 |
| C47 | 1 | 1 µF ±10% 25V Ceramic Capacitor X7R 1206 (3216 Metric) | C1206R105K3RACTU |
| D1, D4 | 2 | Diode, Ultrafast, 100 V, 0.15 A, SOD-123 | 1N4148W-7-F |
| D2, D5 | 2 | Diode, Schottky, 100 V, 20 A, AEC-Q101, TH | STPS41H100CTY |
| D3 | 1 | Diode, Schottky, 100 V, 2 A, AEC-Q101, SOD-123W | PMEG10020ELRX |
| D7 | 1 | Diode, Ultrafast, 600 V, 1 A, AEC-Q101, SMAF | ES1JAF |
| D8, D9 | 2 | Diode, P-N, 1000 V, 1 A, TH | 1N4007-E3/73 |
| D10 | 1 | Diode, Switching-Bridge, 420 V, 8 A, TH | GBU8J-BP |
| D11 | 1 | Diode, Zener, 23 V, 500 mW, SOD-123 | DDZ23-7 |
| D12 | 1 | Diode, Schottky, 50 V, 2 A, SMA | B250A-13-F |
| D13 | 1 | Diode, Zener, 16 V, 500 mW, AEC-Q101, SOD-123 | BZT52C16-7-F |
| H1, H2, H3, H4 | 4 | 4824 | |
| H5, H6, H7, H8 | 4 | 1903C | |
| H9, H10 | 2 | 531202B02500G | |
| H13, H14 | 2 | 4708 | |
| Inj | 1 | Test Point, Multipurpose, Orange, TH | 5013 |
| J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS |
| J3 | 1 | Terminal Block, 5.08 mm, 3x1, Brass, TH | ED120/3DS |
| MP1, MP2 | 2 | M3 Pan Head Machine Screw Phillips Drive Stainless Steel | RM3X8MM-2701 |
| MP3, MP4 | 2 | Mounting Kit For TO-220 Heat Sinks | 4880SG |
| Q1, Q3 | 2 | Power Transistor MOSFET N-Channel Enhancement 600V 21A 3-Pin D2PAK T/R | IPB60R105CFD7ATMA1 |
| Q5 | 1 | Transistor, NPN, 80 V, 1 A, AEC-Q101, SOT-89 | BCX56-16,115 |
| R1 | 1 | RES, 42.2, 1%, 0.1 W, 0603 | RC0603FR-0742R2L |
| R3, R8 | 2 | RES, 1.00, 1%, 0.1 W, 0603 | RC0603FR-071RL |
| R4, R11 | 2 | RES, 51.0 k, 1%, 0.1 W, 0603 | RC0603FR-0751KL |
| R5 | 1 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | ERJ-8GEY0R00V |
| R6 | 1 | RES, 42.2, 1%, 0.1 W, 0603 | RC0603FR-0742R2L |
| R9, R12 | 2 | RES, 0.005, 1%, 1.5 W, 2010 | CSNL2010FT5L00 |
| R10 | 1 | RES, 4.70 k, 1%, 0.25 W, 1206 | RC1206FR-074K7L |
| R14 | 1 | RES, 576 k, 0.1%, 0.1 W, 0603 | RT0603BRD07576KL |
| R15 | 1 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL |
| R16 | 1 | RES, 9.09 k, 1%, 0.1 W, 0603 | RC0603FR-079K09L |
| R17 | 1 | RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206 | CRCW12060000Z0EAHP |
| R18 | 1 | RES, 6.04 k, 0.1%, 0.1 W, 0603 | RT0603BRD076K04L |
| R19 | 1 | RES, 147 k, 1%, 0.1 W, 0603 | RC0603FR-07147KL |
| R21 | 1 | RES, 10.0 k, 1%, 0.1 W, 0402 | ERJ-2RKF1002X |
| R22 | 1 | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L |
| R23 | 1 | RES, 16.9 k, 1%, 0.1 W, 0603 | RC0603FR-0716K9L |
| R25 | 1 | RES, 2.20, 1%, 0.1 W, 0603 | ERJ-3RQF2R2V |
| R26, R27, R28 | 3 | RES, 1.65 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW12061K65FKEA |
| R29, R30, R34 | 3 | 3.3 MOhms ±1% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, High Voltage Thick Film | KTR18EZPF3304 |
| R33 | 1 | RES, 536 k, 0.1%, 0.1 W, 0603 | RT0603BRD07536KL |
| R36 | 1 | RES, 169 k, 0.1%, 0.1 W, 0603 | RT0603BRD07169KL |
| R37 | 1 | RES, 35.7 k, 0.1%, 0.1 W, 0603 | RT0603BRD0735K7L |
| R38 | 1 | RES, 100 k, 0.1%, 0.1 W, 0603 | RT0603BRD07100KL |
| R39, R40, R45, R49 | 4 | RES, 10 M, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW120610M0JNEA |
| R46 | 1 | NTC Thermistor 470k 0603 (1608 Metric) | B57371V2474J060 |
| R47 | 1 | RES, 15.0 k, 0.1%, 0.1 W, 0603 | RG1608P-153-B-T5 |
| R51 | 1 | RES, 226, 1%, 0.25 W, 1206 | RC1206FR-07226RL |
| RT1 | 1 | Thermistor NTC, 4.70 ohm, 20%, 15x7mm | B57237S0479M000 |
| RV1 | 1 | VARISTOR 1200V 10KA DISC 20MM | TMOV20RP750E |
| SGND1, SGND2, TP8, TP9 | 4 | Test Point, Multipurpose, Black, TH | 5011 |
| T1 | 1 | Transformer, 510 uH, TH | 750344018 |
| T2, T3 | 2 | Terminal 70A Lug | CXS70-14-C |
| U1 | 1 | Optocoupler, 5.3 kV, 100-200% CTR, SMT | VO618A-3 |
| U2 | 1 | Low-Voltage Adjustable Precision Shunt Regulator, 129 ppm / degC, 80 mA, 0 to 70 degC, 3-pin SOT-23 (DBZ), Green (RoHS & no Sb/Br) | TLVH431ACDBZR |
| U4 | 1 | 750kHz Wide VIN/VOUT Range LLC Controller Optimized for Light-Load Efficiency | UCC256611 |