SLUUDA3 May 2025
The UCC25661EVM-128 assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC converter to achieve high efficiency through out the load and input voltage range.