SLUUDA3 May 2025
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| DC voltage range | 365 | 390 | 410 | VDC | ||
| AC voltage range | 85 | 265 | VAC | |||
| AC voltage frequency | 47 | 63 | Hz | |||
| Input DC UVLO On | 365 | VDC | ||||
| OUTPUT CHARACTERISTICS | ||||||
| VOUT | Output voltage - Normal mode | Burst mode threshold to full load = 15A | 12 | VDC | ||
| IOUT | Output load current | 365 to 410VDC | 15 | A | ||
| Output voltage ripple | 390VDC and full load = 15A | 120 | mVpp | |||
| SYSTEM CHARACTERISTICS | ||||||
| Resonant frequency | 100 | kHz | ||||
| Operating temperature | Natural convection | 25 | °C | |||