SLUUDG8 August   2026 MSPM0G3519 , MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Review of Software Differences Between MSPM0Gx51x and MSPM33C32xx
    1. 2.1 Development Environments
    2. 2.2 Software Porting Flow
    3. 2.3 Peripheral Differences
      1. 2.3.1 Interrupt Differences
      2. 2.3.2 ADC Differences
      3. 2.3.3 Security Differences
    4. 2.4 Communications Peripherals
      1. 2.4.1 SPI Differences
      2. 2.4.2 UART Differences
      3. 2.4.3 I2C Differences
  6. 3Summary
  7. 4References

Abstract

MSPM0Gx51x and MSPM33C32xx share many packages, features, and pinouts. As a result, it is possible to accommodate both MSPM0Gx51x and MSPM33C32xx using the same layout. This application note discusses software considerations when migrating between devices. The Hardware Migration Guide (SLAAES2) can also be used.