SLUUDI8 March 2026 AM13E23019
The SECURITY_ALERT_LEVEL field defines the action to take when a security violation is detected, such as multiple failed password attempts.
| NM1 Address | NM1 Address [15:8] | NM1 Address [7:0] |
|---|---|---|
| 0x6010183C | SECURITY_ALERT_LEVEL[15:8] | SECURITY_ALERT_LEVEL[7:0] |
| Parameter | Type | Description | Valid Values | Default Value |
|---|---|---|---|---|
| SECURITY_ALERT_LEVEL | uint16_t | Security alert configuration |
BL_CFG_SECURITY_FACTORY_RESET = 0xAABB BL_CFG_SECURITY_DISABLE_BSL = 0xCCDD All other values = ignore issues |
0xFFFF |
Valid Values: