SLUUDI8 March 2026 AM13E23019
Structure
Header | Length | RSP | Data | CRC32 | ||||
|---|---|---|---|---|---|---|---|---|
0x08 | 0x05 | 0x00 | 0x32 | D1...D4 | C1 | C2 | C3 | C4 |
Description
The command returns the CRC value in response to the standalone verification command
Data
32 bit CRC value calculated for the requested memory region. D1...D4, where D1 is the least significant byte of the CRC32.