SLUUDI8 March   2026 AM13E23019

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of BSL Features
    2. 1.2 Terminology
    3. 1.3 Additional Resources
  5. 2BSL Architecture
    1. 2.1 Design
      1. 2.1.1 Timeout Feature
        1. 2.1.1.1 Interface Autodetection
        2. 2.1.1.2 Command Reception
    2. 2.2 BSL Invocation
      1. 2.2.1 Application Request
      2. 2.2.2 GPIO Based Invocation
      3. 2.2.3 Debug Mailbox Command
      4. 2.2.4 Other BSL Invocation Methods
        1. 2.2.4.1 Pre-Boot Application Verification
        2. 2.2.4.2 Blank Device Handling
    3. 2.3 Memory
      1. 2.3.1 SRAM Memory Usage
    4. 2.4 BSL NONMAIN Configuration
      1. 2.4.1  BSL Configuration ID
      2. 2.4.2  BSL Interface Pins (BLINTERFACE_PINS)
      3. 2.4.3  BSL Invoke Pin Configuration (BSLPIN_INVOKE)
      4. 2.4.4  Memory Readout Configuration
      5. 2.4.5  BSL Password
      6. 2.4.6  Application Revision Pointer
      7. 2.4.7  Security Alert Level
      8. 2.4.8  UART Baud Rate
      9. 2.4.9  I2C Target Address
      10. 2.4.10 Configuration CRC
    5. 2.5 Changing BSL Configuration
      1. 2.5.1 Using BSL Commands
      2. 2.5.2 Using Debug Interface
  6. 3Bootloader Protocol
    1. 3.1 Packet Format
    2. 3.2 BSL Protocol
      1. 3.2.1 BSL Acknowledgment
      2. 3.2.2 Peripheral Configuration
        1. 3.2.2.1 UART
        2. 3.2.2.2 I2C
        3. 3.2.2.3 MCAN
        4. 3.2.2.4 CRC
    3. 3.3 Bootloader Core Commands
      1. 3.3.1  Connection
      2. 3.3.2  Get Device Info
      3. 3.3.3  Unlock Bootloader
      4. 3.3.4  Program Data
      5. 3.3.5  Program Data Fast
      6. 3.3.6  Readback Data
      7. 3.3.7  Flash Range Erase
      8. 3.3.8  Mass Erase
      9. 3.3.9  Factory Reset
      10. 3.3.10 Standalone Verification
      11. 3.3.11 Start Application
      12. 3.3.12 Change Baud Rate
    4. 3.4 Bootloader Core Response
      1. 3.4.1 BSL Core Message
      2. 3.4.2 Detailed Error
      3. 3.4.3 Memory Readback
      4. 3.4.4 Device Info
      5. 3.4.5 Standalone Verification
    5. 3.5 Bootloader Security
      1. 3.5.1 Password Protected Commands
        1. 3.5.1.1 Security Alert
      2. 3.5.2 BSL Entry
  7. 4Sample Program Flow with Bootloader
  8. 5Revision History

Overview of BSL Features

The Bootstrap Loader (BSL) provides a method to program or verify the device flash memory through a standard UART, I2C, or MCAN serial interface.

Note: Not all UART, I2C, or MCAN configurable pins can be used to program the device flash memory. See the Section 2.4.2 section for more information.

Key features of the BSL that are accessible through the serial interface include:

  • Programming and erasing flash memory
  • Can return a 32-bit CRC of a code or data region (2KB minimum region size) to verify programming
  • Can enable code or data read-out (disabled by default)
  • Can return a firmware version number via a pointer to the MAIN flash
  • Can specify a hardware invoke GPIO
  • Access is always protected with a 256-bit password
  • Configurable security alert handling for resisting brute force attacks
  • ROM-based interface plugins for UART, I2C, and MCAN with auto-detection capability
  • UART baud rate configuration with multiple options
  • Configurable interface pins for UART, I2C, and MCAN
  • Can use a custom bootloader