SLUUDP0 November   2026 TAS5822M

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1General Overview
    1. 1.1 Supported Use Cases
  5. 2Process Flows
    1. 2.1 Overview
    2. 2.2 Process Flow 1
      1. 2.2.1  SRC
      2. 2.2.2  Input Mixer
      3. 2.2.3  Equalizer
      4. 2.2.4  Volume
      5. 2.2.5  DPEQ
      6. 2.2.6  2-Band DRC
      7. 2.2.7  AGL
      8. 2.2.8  Clipper
      9. 2.2.9  Output Crossbar
      10. 2.2.10 DSP Memory Map
  6. 3Audio Processing Blocks
    1. 3.1 Input Mixer
    2. 3.2 Equalizer
    3. 3.3 Volume
    4. 3.4 DPEQ
      1. 3.4.1 DPEQ
      2. 3.4.2 Energy Sense
      3. 3.4.3 Low Level EQ
      4. 3.4.4 High Level EQ
    5. 3.5 2-Band DRC
      1. 3.5.1 DRC Time Constant
      2. 3.5.2 Crossover
    6. 3.6 AGL
    7. 3.7 Clipper
    8. 3.8 Output Crossbar
  7.   A Appendix
    1.     A.1 DSP Memory Map

Overview

Table 2-1 shows the processing features of each process flow available in the current PPC3 GUI.

Table 2-1 Processing Features Comparison Table
FeatureProcess Flow 1 (2-Band DRC, 96kHz, 2.0)Process Flow 2 (2-Band DRC, 48kHz, 1.1)Process Flow 3 (2-Band DRC, 48kHz, 2.1)Process Flow 4 (2-Band DRC, 96kHz, 2.2)Process Flow 5 (2-Band DRC, 96kHz, 1.0)
Speaker ConfigurationStereo 2.0Mono 1.1Stereo 2.1Stereo 2.2Mono 1.0
Maximum Internal Sample Rate96kHz48kHz48kHz96kHz96kHz
SRC and Automatic Detect✔✔✔✔✔
Supported Input Sample Rates
(32k, 44.1k, 48k, 88.2k and 96k)
✔88.2k and 96k are not supported88.2k and 96k are not supported✔✔
Biquads (BQs) for EQ Filtering
(Individual Left and Right)
1414141414
Input Mixer✔✔✔✔✔
Click and Pop Free Volume✔✔✔✔✔
DRC2-Band 4th Order Crossover2-Band 4th Order Crossover2-Band 4th Order Crossover2-Band 4th Order Crossover2-Band 4th Order Crossover
Automatic Gain Limiter✔✔✔✔✔
Output Clipper✔✔✔✔✔
Hybrid PWM Mode✔✔✔✔✔