SLVAEJ5C February   2020  – December 2020 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
  5. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPS6281x-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
SW no output35%
SW output not in specification – voltage or timing45%
SW power HS or LS FET stuck on10%
PG false trip or fails to trip5%
Short circuit any two pins5%