SLVAF85 September 2026 TPS2596 , TPS25961
| Conventional RC-based Design | eFuse-Based Design | |||
|---|---|---|---|---|
| Current Limit in Latching Phase (mA) | Capacitor Installed (uF) | Capacitor Size (mm2) | Capacitor Installed (uF) | Capacitor Size (mm2) |
| 120 | 3300 | 400 | 1500 | 225 |
| 150 | 2200 | 313 | 1000 | 200 |
| 180 | 2200 | 313 | 470 | 125 |
Table 4-1 compares the capacitor requirements of the conventional RC-based and eFuse-based designs for different latching current limits. The eFuse-based design has significantly reduced the required capacitor size and the reduction in capacitor size can offset the additional eFuse cost, reducing the overall design cost.
The eFuse supplements the hold-up capacitor by utilizing the available supply power during the pulsed load, reducing the required capacitor size for a given backup time. With dynamic current limiting, the eFuse operates at a lower current limit during latching and a higher current limit during normal operation. This allows greater utilization of the available supply power and further reduces the hold-up capacitor requirement. The TPS25961 also provides overvoltage protection, overload and short-circuit protection, improving overall system protection.