SLVAFJ3 september 2023 LM251772 , LM34938-Q1 , LM5177 , LM51770 , LM51770-Q1 , LM51772 , LM51772-Q1 , LM851772-Q1
The PCB layout design is very important when designing a switching power supply. If the PCB layout is inappropriate, the power supply performance can be hindered, up to a damage of the converter. Often, issues with switching power supply prototypes start with the PCB layout.
Poor layout increases the parasitic inductance, capacitance and resistance within the circuit. The poor layout can increase noise pickup between different parts of the circuit, and increase thermal stresses within the regulator.
This application note provides a guideline example for our new LM5177 wide Vin bidirectional 4-switch buck-boost regulator. Under the guidance of this application note, the customers can achieve stable operation, and good thermal and low EMI performance. The main content includes identification of the critical switching loops, optimizing the hot loops, separating differential sense lines from power planes, AGND and PGND connection.