Home Power management DC/DC switching regulators DC/DC controllers
NEW

LM34938-Q1

ACTIVE

Product details

Rating Automotive Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 45 Vout (min) (V) 1 Features Adjustable current limit, Dynamic voltage scaling, Enable, Forced PWM, Frequency synchronization, I2C, Light load efficiency, Load Disconnect, Output discharge, Power good, Synchronous rectification, Tracking, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.000065 TI functional safety category Functional Safety-Capable Operating temperature range (°C) 150 to -40
Rating Automotive Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 45 Vout (min) (V) 1 Features Adjustable current limit, Dynamic voltage scaling, Enable, Forced PWM, Frequency synchronization, I2C, Light load efficiency, Load Disconnect, Output discharge, Power good, Synchronous rectification, Tracking, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.000065 TI functional safety category Functional Safety-Capable Operating temperature range (°C) 150 to -40
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Input range from 3.5V to 36V
  • Dynamical Vo programming using I2C from:
    • 1V up to 45V in 20mV monotonous steps
    • 1V up to 23V in 10mV monotonous steps
  • Peak current regulation control
  • Small voltage transition ripple overall operating modes
  • Dynamic output voltage tracking (digital PWM tracking input, analog tracking input)
    • Through I2C interface programming
  • Shutdown quiescent current 3µA
  • Operating quiescent current 60µA
  • Drive (DRV) pin for dual role port power path
    • Push-pull output for fast pMOS FET control
    • Configurable as charge pump driver stage for nMOS FET
  • Operation mode selection for high efficiency in light load and high load conditions:
    • Power save mode (single pulse/µSleep)
    • Automatic conduction mode
  • Integrated high voltage supply LDO
  • Auxiliary high voltage LDO for microcontroller supply
  • Integrated full-bridge gate drive
    • Peak current capability: 2A
    • Bootstrap over and undervoltage protection
    • Integrated bootstrap diode
  • Fixed frequency independent from operating mode (boost, buck-boost, buck)
    • Forced PWM mode selectable
    • Switching frequency from 100kHz to 2200kHz
    • External clock synchronization and clock output
  • Spread spectrum operation selectable
  • Average input or output current sensor
  • I2C programmable with diagnostics
  • AEC-Q100 qualified for automotive applications
    • Junction temperature: –40°C to 150°C, TJ
  • 40-pin WSON package with wettable flanks
  • Functional Safety-Capable
  • Create a custom design using the LM34938-Q1 with the WEBENCH Power Designer

  • Input range from 3.5V to 36V
  • Dynamical Vo programming using I2C from:
    • 1V up to 45V in 20mV monotonous steps
    • 1V up to 23V in 10mV monotonous steps
  • Peak current regulation control
  • Small voltage transition ripple overall operating modes
  • Dynamic output voltage tracking (digital PWM tracking input, analog tracking input)
    • Through I2C interface programming
  • Shutdown quiescent current 3µA
  • Operating quiescent current 60µA
  • Drive (DRV) pin for dual role port power path
    • Push-pull output for fast pMOS FET control
    • Configurable as charge pump driver stage for nMOS FET
  • Operation mode selection for high efficiency in light load and high load conditions:
    • Power save mode (single pulse/µSleep)
    • Automatic conduction mode
  • Integrated high voltage supply LDO
  • Auxiliary high voltage LDO for microcontroller supply
  • Integrated full-bridge gate drive
    • Peak current capability: 2A
    • Bootstrap over and undervoltage protection
    • Integrated bootstrap diode
  • Fixed frequency independent from operating mode (boost, buck-boost, buck)
    • Forced PWM mode selectable
    • Switching frequency from 100kHz to 2200kHz
    • External clock synchronization and clock output
  • Spread spectrum operation selectable
  • Average input or output current sensor
  • I2C programmable with diagnostics
  • AEC-Q100 qualified for automotive applications
    • Junction temperature: –40°C to 150°C, TJ
  • 40-pin WSON package with wettable flanks
  • Functional Safety-Capable
  • Create a custom design using the LM34938-Q1 with the WEBENCH Power Designer

The LM34938-Q1 is a four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode, the device supports high efficiency over the complete operation range of the output. The output voltage and average current is dynamically programmable using the integrated I2C interface. The integrated DRV pin is used to control an optional disconnect FET for reverse polarity protection

LM34938-Q1 runs at a fixed switching frequency, which is set using the RT/SYNC pin. The switching frequency remains the same during buck, boost, and buck-boost operation. The device maintains small mode transition ripple over all operating modes.

The LM34938-Q1 is a four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode, the device supports high efficiency over the complete operation range of the output. The output voltage and average current is dynamically programmable using the integrated I2C interface. The integrated DRV pin is used to control an optional disconnect FET for reverse polarity protection

LM34938-Q1 runs at a fixed switching frequency, which is set using the RT/SYNC pin. The switching frequency remains the same during buck, boost, and buck-boost operation. The device maintains small mode transition ripple over all operating modes.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM34938-Q1 Automotive, 36V VIN , 4-Switch Buck-Boost Controller With I2C for Wireless Charging datasheet (Rev. A) PDF | HTML Oct 26, 2026
Functional safety information LM34938-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 25, 2026
Application note Layout Optimization of 4-Switch Buck-Boost Converters PDF | HTML Sep 5, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM251772EVM-PD — LM251772 evaluation module

The LM251772EVM-PD demonstrates a flexible high-power buck-boost design using the LM251772. The evaluation module (EVM) is configured to operate from an input voltage range of 9V to 36V and to produce a regulated 5V to 48V output with up to a 5A load current. The EVM operates with a switching (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM34938Q1EVM-HD — LM34938-Q1 evaluation module

The LM34938Q1EVM-HD demonstrates a flexible high power buck-boost design using the LM34938-Q1. The evaluation module is configured to operate from an input voltage range of 9V to 36V and to produce a regulated 15V to 28V output with up to a 50W output power. The EVM operates with a switching (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LM34938-CONFIGURATON-GUI — LM34938 GUI for configuration via I2C

Graphical User Interface (GUI) to configure the LM34938 via I2C. You can use the Launch button for using the GUI online via a browser or one of the download files to operate the GUI offline
Supported products & hardware
Calculation tool

LM34938-QUICKSTART-CALC — LM34938 BuckBoost Quickstart Calculator Tool

LM34938 BuckBoost Quickstart Calculator Tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck-boost converter based on the LM34938.
Supported products & hardware
Certification

LM34938Q1EVM-HD-DOC-CERT — LM34938Q1EVM-HD EU Declaration of Conformity (DoC)

LM34938Q1EVM-HD EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos