SLVAFM0 September 2023 TPS50601A-SP , TPS73801-SEP , TPS7H1101A-SP , TPS7H3301-SP , TPS7H3302-SEP , TPS7H4001-SP , TPS7H4003-SEP , TPS7H4010-SEP , TPS7H5001-SP
TI's portfolio of leading power density ICs is capable of providing a full power management design through a selection of buck converters, LDOs, DDR termination regulators and PWM controllers, and gate drivers as shown in the table below.
The TPS7H4001-SP and TPS7H4003-SEP are high current (18 A) buck converters with integrated FETs and the key feature of being able to parallel up to 4 devices 90 degrees out of phase without the need for external clocking meant to meet the increasing need for higher current on the core rail. The 0.6 V reference allows them to meet the low voltage requirement typically seen for this rail. The TPS50601A-SP is a smaller 6 A highly efficient buck converter with over a decade in flight heritage used to power many of the auxiliary rails. The footprint compatible TPS7H4002-SP can also be used for powering auxiliary rails as it is architecturally very similar to the TPS50601A-SP with a lower current limit for smaller inductor sizing. For a similar 6 A rad-tolerant design, the TPS7H4010-SEP provides an extremely compact design in a 4×6 mm WQFN package and is the widest Vin space grade switching regulator at 32 Vin.
The RHA buck converters are typically limited to a 7 Vin recommended operating condition. If a designer needs to accommodate a higher input voltage, the TPS7H5001-SP PWM controller can be used to build a discrete buck converter. This highly flexible controller paired with a gate driver is capable of working with both Si and GaN FETs to be used as a first stage conversion or in a high efficient GaN supply that powers the core rail directly. The 0.6 V reference with +0.7%/-1.0% reference accuracy provides a very tight tolerance to meet the core voltage. To pair with the controller, the TPS7H6003-SP is a half-bridge gate driver to drive eGaN FETs. This driver has integrated LDOs with 5V output on the low-side and high-side to properly control the gate drive voltage and added input interlock protection to protect against shoot-through events for a highly reliable design.
For noise sensitive rails, TI can provide a number of low-dropout regulators. The TPS7H1101A-SP offers the most integrated design with enable, configurable soft-start, and power good for power sequencing as well as added protective features like current foldback protection. For a rad-tolerant alternative, the TPS73801-SEP provides an extremely versatile LDO to be used across its wide-input range (2.2 - 20 Vin) all in a small plastic 6.5 × 3.5 mm SOT package. The TPS7H1111-SP and TPS7H1111-SEP can be used as alternatives for applications needing high PSRR and noise performance.
Lastly, for powering DDR memory, the TPS7H3301-SP or TPS7H3302-SEP is a linear design with the capability to sink and source current and able to power DDR1, DDR2, DDR3, DDR3L, and DDR4. The links in Table 3-1 direct you to the product page of each device for more product specific information.
| Function | Vin Range (V) | Lowest Vout (V) | Iout (A) | |
|---|---|---|---|---|
| TPS50601A-SP | Buck Converter | 3 - 7 | 0.8 | 6 |
| TPS7H4002-SP | Buck Converter | 3 - 7 | 0.8 | 3 |
| TPS7H4001-SP | Buck Converter | 3 - 7 | 0.6 | 18 |
| TPS7H1101A-SP | LDO | 1.5 - 7 | 0.8 | 3 |
| TPS7H3301-SP | DDR Termination Regulator | 2.3 - 3.5 | 0.5 (VTT) | 3 |
| TPS7H5001-SP | PWM Controller | Scalable | 0.6 | Scalable |
eGaN half-bridge driver | Scalable | - | - | |
| TPS7H4010-SEP | Buck Converter | 3.5 - 32 | 1 | 6 |
| TPS7H4003-SEP | Buck Converter | 3 - 7 | 0.6 | 18 |
| TPS73801-SEP | LDO | 2.2 - 20 | 1.21 | 1 |
| TPS7H3302-SEP | DDR Termination Regulator | 2.3 - 3.5 | 0.5 (VTT) | 3 |