SLVAFQ0 October 2025 TPS61299
The boost converter is capable of producing a DC output voltage higher than the input voltage. For common nonsynchronous boost converters, there is a risk that when the output voltage is below input during start-up or output short conditions, the high-side diode can always be forward biased and the current can be out of control.
To overcome these drawbacks of the nonsynchronous boost converters, TI applies multiple control strategies and topologies to limit the inductor current under start-up or output short conditions. This application note introduces different ways to achieve soft start-up and output short current limit.