SLVAFQ0 October   2025 TPS61299

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Start-up
    1. 2.1 Body Diode Pass
    2. 2.2 Pre-Charge
    3. 2.3 Down Mode
  6. 3Output Short Protection
    1. 3.1 Continuous Reboot
      1. 3.1.1 Continuous Reboot by Pre-charge
      2. 3.1.2 Continuous Reboot by Down Mode
    2. 3.2 Hiccup Reboot
      1. 3.2.1 Hiccup Reboot by Pre-charge
      2. 3.2.2 Hiccup Reboot by Down Mode
    3. 3.3 Boost Converter Short-Circuit Protection Behavior Summary
  7. 4Boost Converter Start-Up Behavior Summary
  8. 5References

Pre-Charge

Named the pre-charge phase, some boost devices use the saturation characteristic of the high-side MOSFET to charge the output capacitor continuously before Vout reaches Vin. Taking TPS61022 as an example, the device has an internal switch on the high-side MOSFET. This switch allows the MOSFET to change the body diode direction and block inrush current when Vin > Vout.

 Switchable Body Diode on
          TPS61022 Figure 2-9 Switchable Body Diode on TPS61022

When entering pre-charge phase, the low-side switch shuts off while the high-side MOSFET enters saturation region. The source switches to SW during this process. A saturated MOSFET functions as a current source whose current the gate voltage controls. Therefore, the output capacitor charges with limited current. Figure 2-10 depicts the device behavior of TPS61022 during start-up.

 TPS61022 Start-Up Waveforms Figure 2-10 TPS61022 Start-Up Waveforms

After the output voltage reaches the input voltage, TPS61022 enters boost start-up mode. The device starts switching and the output voltage ramps up until reaching the target.