SLVAFQ0 October 2025 TPS61299
Table 4-2 compares performances of the three start up behaviors.
| Voltage Drop | Power Loss | Output Short Restart | |
|---|---|---|---|
| Hard start-up | NA | NA | NA |
| Pre-charge | Controlled |
Equation 23.
|
Controlled |
| Down mode | Controlled |
Equation 24.
|
Controlled |
In conclusion, low-cost devices with large current capability that do not prioritize inrush current can use hard start-up. Devices that require frequent rebooting and prioritize power loss during start-up benefit from pre-charge, which shows better efficiency. Applications that use AA batteries as the input benefit from down-mode devices, which provide clear advantages in minimum start-up voltage.