SLVAG01 February   2025 ADC12DJ5200RF

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 23 to 6dB Reasons Why
  6. 3Summary
  7. 4References

Introduction

Start with a simple block diagram setup as shown in Figure 1-1 with a balun, attenuation pad and ADC. This line up is typical of what you can find on a standard high-speed or RF ADC evaluation board. The attenuation pad is the component in controversy; on why does a designer implement a frontend network in this manner? Why not simply connect the balun outputs directly to the ADC's input pins? The ADC data sheet shows that the ADC's input impedance is 100Ω differential in most cases, that is, for internal input buffered style high-speed ADCs.

 Generic ADC Signal Chain Block Diagram with Attenuation PadFigure 1-1 Generic ADC Signal Chain Block Diagram with Attenuation Pad