SLVAG21 April   2026 TPS61381-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2System Overview
    1.     6
    2. 2.1 Design Considerations
    3. 2.2 System Design Theory
      1. 2.2.1 Supercapacitor Charging Operation
        1. 2.2.1.1 Calculation for Backup Supercapacitor Selection
          1. 2.2.1.1.1 Design Calculations
  6. 3Test Results
    1. 3.1 Standby Operation
    2. 3.2 Charging Operation
    3. 3.3 Boost Operation
  7. 4Summary
  8. 5References

System Overview

The TPS61381-Q1 is a bidirectional boost converter with CC/CV and battery health detection feature. The device provides an integrated power design in back-up power systems. The TPS61381-Q1 has 40V load-dump tolerant to support connecting with 12V supply directly. The benefits of the proposed backup power supply architecture include:

  • Reduction of system cost through elimination of separate supercapacitor charging circuitry.
  • The supercapacitor can be charged up to the desired voltage level, depending on the application and the backup duration needed
  • Provides seamless transition between charging mode and backup mode, which in the case of an outage specifies rapid switchover to backup power without interruption.
  • Programmable limits to the charge current are available as an optional feature, along with changing the number of cells and backup battery type.