SLVK166 January   2024 TMS570LC4357-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TMS570LC4357-SEP Production Flow
  6. 3Device Qualification
    1.     9
    2. 3.1 Space Enhanced Products New Device Qualification Matrix
  7. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on five units. A total mass loss (TML) of 1 % and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

SAMPLE TML< 1.0% CVCM< 0.1%
TMS5704357BGWTSEP PASS PASS