SLVK166 January   2024 TMS570LC4357-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TMS570LC4357-SEP Production Flow
  6. 3Device Qualification
    1.     9
    2. 3.1 Space Enhanced Products New Device Qualification Matrix
  7. 4Outgas Test Report

Device Introduction

TMS570LC4357-SEP is a radiation hardened device in a plastic package which allows this device to be used in space applications. The device was verified immune to 48 MeV × cm2 / mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of TMS570LC4357-SEP, the device is qualified with Space EP requirements.