SLVK232 February 2026 TPS7H4104-SP
During the SEL testing the device was heated to 125°C using a PID controlled heat gun (MISTRAL 6 System (120V, 2400W)). The die temperature was verified using a standalone FLIR thermal camera prior to exposure to heavy ions at KSEE.
The species used for the SEL testing was 169Tm (KSEE) at 19.5 MeV/nucleon. An angle of incidence of 0° was used to achieve a LETEFF of ≈ 75 MeV·cm2/mg (for more details refer to Section 5). The kinetic energy in the vacuum for 169Tm is 3.295 GeV. Flux of ≈ 105 ions/cm2/s and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The 4 devices were powered up for SEL at the maximum recommended operating conditions based on the SOA, which are a VIN of 6.5V and 3A/channel in the high current case and a VIN of 7V and 1.5A/channel in the high voltage case. Output conditions were tested in two different configurations, either with each channel configured to output 1.2V or 1.8V. During testing of the 4 devices, the TPS7H4104-SP did not exhibit any SEL under heavy-ions with LETEFF = 75 MeV·cm2/mg at flux ≈105 ions/cm2/s, fluence of ≈107 ions/cm2, and a die temperature of 125°C, while maintaining operating conditions within the SOA. Table 8-9 shows the SEL test conditions and results. Figure 7-3 shows a plot of the current vs time for run #2. Figure 7-4 shows a plot of the current vs time for run #3.
| Run # | Unit # | Facility | Ion | LETEFF (MeV·cm2/mg) | Flux (ions/cm2/s) | Fluence (ions/cm2) | VIN | VOUT (V) | IOUT/Channel (A) | SEL (# Events) |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1 | KSEE | 169Tm | 75 | 1.07 x 105 | 1 x 107 | 7 | 1.2 | 1.5 | 0 |
| 2 | 2 | KSEE | 169Tm | 75 | 1.02 x 105 | 1 x 107 | 7 | 1.8 | 1.5 | 0 |
| 3 | 3 | KSEE | 169Tm | 75 | 9.05 x 104 | 1 x 107 | 6.5 | 1.2 | 3 | 0 |
4 | 4 | KSEE | 169Tm | 75 | 9.74 x 104 | 1 x 107 | 6.5 | 1.8 | 3 | 0 |
Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report and combining (or summing) the fluences of the four runs at 125°C (4 × 107 ions/cm2), the upper-bound cross-section (using a 95% confidence level) is calculated as:
σSEL ≤ 9.22 x 10-8 cm2/device for LETEFF = 75 MeV·cm2/mg and T = 125°C.