SLVS062O December 1991 – October 2025 TL1431 , TL1431M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VI(ref) | Reference input voltage | VKA =
VI(ref)
(see Figure 6-1) | TA = 25°C | 2490 | 2500 | 2510 | mV |
| TA = 0°C to 70°C | 2480 | 2520 | |||||
| VI(dev) | Deviation of reference input voltage over full temperature range(1) | VKA =
VI(ref), TA = 0°C to 70°C (see Figure 6-1) | 4 | 20 | mV | ||
![]() | Ratio of change in reference input voltage to the change in cathode voltage | ΔVKA =
3V to 36V, TA = 0°C to 70°C (see Figure 6-2) | –1.1 | –2 | mV/V | ||
| II(ref) | Reference input current | R1 = 10kΩ, R2 = ∞
(see Figure 6-2) | TA = 25°C | 1.5 | 2.5 | µA | |
| TA = 0°C to 70°C | 3 | ||||||
| II(dev) | Deviation of reference input current over full temperature range(1) | R1 = 10kΩ, R2 = ∞,
TA = 0°C to 70°C (see Figure 6-2) | 0.2 | 1.2 | µA | ||
| Imin | Minimum cathode current for regulation | VKA = VI(ref), TA = 25°C (see Figure 6-1) | 0.45 | 1 | mA | ||
| Ioff | Off-state cathode current | VKA =
36V, VI(ref) = 0 (see Figure 6-3) | TA = 25°C | 0.18 | 0.5 | µA | |
| TA = 0°C to 70°C | 2 | ||||||
| |zKA| | Output impedance(2) | VKA =
VI(ref), f ≤ 1kHz, IKA = 1mA to 100mA, TA = 25°C (see Figure 6-1) | 0.2 | 0.4 | Ω | ||
, which is approximately equal to
.