SLVS181K December 1998 – December 2025 TPS763
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 3 | — | Enable pin for the LDO. Driving the EN pin high enables the device. Driving this pin low disables the device. High and low thresholds are listed in the Section 5.5 table. Tie this pin to VIN if unused (for new chip). |
| FB | 4 | I | Feedback pin to set the output voltage with help of the feedback divider. See the Section 5.3 section for more information (for TPS763 Adjustable only). |
| GND | 2 | — | Ground |
| IN | 1 | I | Input supply pin. Use a capacitor with a value of 1µF or larger from this pin to ground. See the Section 5.3, Section 7.1.3 and Section 7.1.4 section for more information. |
| NC | 4 | — | No connection (fixed-voltage option only). |
| OUT | 5 | O | Output of the regulator. Use a capacitor with a value of 2.2µF or larger from this pin to ground. See the Section 7.1.4 and Section 7.1.3 section for more information. |